Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
GL101D,GL101E - Steel universal ball hexagonal bolt type
Bill of material
GL101D5
MODEL
Model
MMAT
Main Body Material
MAT2
Ball material
CODE
Code
VAR02
No.
FIX02
M
5
FIX04
H
12.1 mm
FIX06
h1
5 mm
FIX08
h2
6 mm
FIX10
d1
4.00 mm
FIX12
S
8 mm
FIX14
Allowable Load N (kgf)
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models