Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
GL105D - Steel universal ball hexagonal bolt type
Bill of material
GL105D12
MODEL
Model
GL105D12
LV1
type
Screw type
LV2
type
Hexagon thread type
MAT1
Body material
Equivalent to S45C
MAT2
Ball Material
Equivalent to SUJ2
SUR
Surface treatment
nickelage
CODE
Code
GL105D
VAR02
No.
FIX02
M
12
FIX04
H
28 mm
FIX06
h1
13 mm
FIX08
h2
12 mm
FIX10
d1
12.00 mm
FIX12
S
18 mm
FIX14
Load resistance
59(5) N(kgf)
FIX95
PDF
PDF
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD