Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
GL113C,GL113S - Steel ball roller nut fixed type flange mounted type screw fixed type
Bill of material
GL113C8
MODEL
Model
LV1
type
Screw type
LV2
type
Rod type
MAT1
Body material
MAT2
Adjusting the ring material
MAT3
Main ball material
MAT4
Secondary ball material
SUR
Surface treatment of main body
CODE
Code
VAR02
No.
FIX02
D
15 mm
FIX04
d
8.00 mm
FIX06
H
10.3 mm
FIX08
h1
1.7 mm
FIX10
h2
20 mm
FIX12
M
M5
FIX14
Unit load
kg
FIX16
Allowable load
kg
FIX18
Body weight
20 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models