Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
PRiCi FA
Description
GL27C,GL27CB,GL27CN,GL27AM,GL28C,GL28CB,GL28CN - Guide Rollers V Groove 60°, V Groove 90°, Sheave Type
Bill of material
GL27CN20-4
MODEL
Model
LV1
Type
BMAT
Body Material
SUR
Surface Treatment
RMAT
Retaining Ring Material
BEMAT
Bearing Material
Steel
CODE
Code
VAR02
D
mm
VAR04
Z Groove Depth
mm
FIX02
d
3 mm
FIX04
P
10 mm
FIX06
dh
8 mm
FIX08
T
10 mm
FIX10
S
3.0 mm
FIX12
Ba
4 mm
FIX14
Bearing Used
623ZZ
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models