카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
MKA2020AA077 PLM-G-II 20x20 (Hub: 0 Gesl: 77)
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Without screw / timing belt drive
Sliding guide PLM-G II
Powered by
CAD모델 선택
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_ohneantrieb/gleit_plm_g/plm_g_ii_gleitfuehrung_assytable.prj},{NB=MKA2020AA077#_PLM-G-II_20x20_(Hub:_0_Fpos:_0_Gesl:_77)},{GL=77},{B=40.000},{H=7.500},{J=61.000},{K=20.000},{L=0.000},{M=10.000},{N=0.000},{HUBMAX=2935},{BREE=8.000},{ST=1.000},{STV=2.000},{MGL=0.09},{GEWICHTF=0.03},{IDNR=},{ARTIKEL=Gleitführung PLM-G II},{ARTIKELHELP=PLM-G-II},{TYPE=20x20},{CODE=MKA2020AA},{MONTANLEITWWW=Montageanleitung DE, GB},{CNSSTDDTIME=4 Wochen},{WARTUNGSINTVALL=gemäß Montageanleitung},{WEEE=DE71223010},{ECLASS80=23-30-17-01},{WARENNUMMER=84798997},{REACHWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{ROHSWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{HUB=0},{FPOS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Gleiführung PLM-G II - Linear unit
Bill of material
MKA2020AA077 PLM-G-II 20x20 (Hub:_0 Gesl:_77)
ARTIKEL
Article description
Gleitführung PLM-G II
TYPE
Type
20x20
20x20
BEST
Order-no.
MKA2020AA077
MKA2020AA077
HUB
Travel
mm
값 입력 HUB
Travel
mm
cm
inch
ft
확인
FPOS
mm
GL
Basic length
77
77
mm
B
40.000
40.000
mm
H
7.500
mm
J
61.000
61.000
mm
K
20.000
20.000
mm
L
0.000
0.000
mm
M
10.000
10.000
mm
N
0.000
0.000
mm
GESL
Gesamtlänge der Einheit
77
77
mm
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
CNSMASSEXACT
Calculated weight
0.090
0.090
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
4 weeks
WARTUNGSINTVALL
Maintenance interval for the item
According to assembly instructions
WEEE
Registration Number WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-17-01
WARENNUMMER
Customs tariff number
84798997
REACHWWW
Certificate REACH
ROHSWWW
Certificate ROHS
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청