Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM (without Connection Element) - SAXM 115 ED-85 SC065
Bill of material
SCHMALZ 10.01.19.00010 SAXM 115 ED-85 SC065
NAME
Name
10_01_19_00010
NNCUSTOM
SAXM 115 ED-85 SC065
NTCUSTOM
Glockensauger (rund)
NBCUSTOM
SAXM 115 ED-85 SC065
LINACUSTOM
SAXM 115 ED-85 SC065
ARTNR
Order number
10.01.19.00010
C127
d
14 mm
C125
d1
39.6 mm
C122
Dk
28.9 mm
C1688
Dmax(S)
129.4 mm
C614
Ds
115.2 mm
C117
H
42.3 mm
C116
H2
14.3 mm
C171
Z
20 mm
C556
Saugkraft
549 N
C681
Querkraft
320 N
C682
Querkraft (geölte Oberfläche)
584 N
C683
Volumen
150.051 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
115
C191
Nippel
SC 065
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
52.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models