Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 95x40 NBR-45 G1/4-AG
Bill of material
SCHMALZ 10.01.01.11660 SAOG 95x40 NBR-45 G1/4-AG
NAME
Name
10_01_01_11660
NNCUSTOM
SAOG 95x40 NBR-45 G1/4-AG
NTCUSTOM
Glockensauggreifer (oval)
NBCUSTOM
SAOG 95x40 NBR-45 G1/4-AG
LINACUSTOM
SAOG 95x40 NBR-45 G1/4-AG
ARTNR
Order number
10.01.01.11660
C1704
Bmax(S)
46 mm
C1227
Bs
40 mm
C124
dn
5 mm
C132
G1
G1/4"-AG
C117
H
30.5 mm
C133
LG1
10.5 mm
C1703
Lmax(S)
102 mm
C1228
Ls
95 mm
C140
SW1
17 mm
C171
Z
6 mm
C556
Saugkraft
165 N
C681
Querkraft
97 N
C682
Querkraft (geölte Oberfläche)
68 N
C683
Volumen
26.9 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
95 x 40 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
50.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models