Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HPC
Description
GLT3-76 - Telescopic slides, steel for side mounting, full extension, load capacity up to 136 kg
Bill of material
HPC - GLT3-76-560
REF
Part number
A
15 mm
A1
76 mm
A2
mm
A3
34 mm
A4
mm
B
19 mm
H
76 mm
L
mm
S
Course
mm
Enter value for S
Course
mm
cm
inch
ft
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models