Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GLTH5
Bill of material
GLTH5-L2-50-BC-M10-C3
MODEL
Model
GLTH5
LEAD
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
271 mm
A
30 mm
M
1 mm
N
6 mm
KG
1.06 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models