Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GLTH5M
Bill of material
GLTH5M-L2-650-BC-M10-C3
MODEL
Model
GLTH5M
LEAD
Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
971 mm
A
30 mm
M
8 mm
N
20 mm
KG
3.06 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TOYO
    GLTH8M-400W
    TOYO
    GLTH5
    TOYO
    GLTH8-400W
    TOYO
    GTH5-100W
    TOYO
    GLTH8-200W
    TOYO
    GTH12M
    TOYO
    GLTH8M-200W
    TOYO
    GTH3
    TOYO
    GTH4D-50W
    TOYO
    CGTH5 - Built-in Guidway Slider Cylinder
    TOYO
    CGTH3 - Built-in Guidway Slider Cylinder
    TOYO
    CGTH4 - Built-in Guidway Slider Cylinder
    TOYO
    GTH4-50W
    TOYO
    XYTH760-A - Ball Screw Drive
Previews
3D
2D
Download CAD models