Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GLTH8-400W
Bill of material
GLTH8-L6-50-BC-M40-C3
MODEL
Model
GLTH8
LEAD
Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
356.0 mm
A
18 mm
M
2 mm
N
8 mm
KG
2.31 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models