Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PlaSteel
Description
GLX-GLZ - Guide 'L'
Bill of material
GLX
COD
Code
A
0/-0.020
14 mm
B
0/+0.020
mm
C
0/+0.040
mm
D
0/-0.040
19 mm
E
0/+0.020
14 mm
F
0/-0.020
2 mm
Y
Screw TCEI UNI 2383
M6
PF
Hole footstep
25 mm
L
Length L
450 ±1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PlaSteel
    R0162 - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) - VTCEI
    TVMP
    GL - Accessorio GL seire XG
    PlaSteel
    R0165 - Grani 5923-913 - GR
    Pedrotti
    GLZ/GLX - L-form guide
    CKD
    With switch PCC
    AirTAC
    NPM series - Unclamping cylinder
    TVMP
    GT - Accessorio GT seire XG
Previews
3D
Dimension
2D
Download CAD models