Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
GM.A - ELESA-Bent tubular handles
Bill of material
Bent tubular handles GM-30.A500.33
CODE
Code
DESCRIPTION
Description
DIM01
f
mm
DIM02
L
mm
DIM03
h
mm
DIM04
d
M8
DIM05
l1
mm
DIM06
d1
30 mm
DIM07
l2
mm
DIM08
l
24 mm
DIM09
p
15 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models