Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
D-M-E
Description
GMC-GMD Compact - DME
Bill of material
GMC1940
REF
Catalog number
A
Length
40.0 mm
A1
Length
39.8 mm
L
Height
64.5 mm
L1
Height
64.3 mm
R
Radius
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    GMC-GMD Standard - DME
    D-M-E
    Hot sprue bushings (1/2" SPH. RADIUS TYPE BUSHING) - Mini gate-mate
    D-M-E
    GME - GMF Compact - DME
    D-M-E
    CIA 250 High performance nozzles - DME
    D-M-E
    SSBT-S Hot sprue bushings S-series - DME
    D-M-E
    SSBU-Mini Mini Straight Shots - DME
    D-M-E
    GMTB Bushings for Gate Mate - DME
    D-M-E
    SSBU-Standard Standard Straight Shots - DME
    D-M-E
    GMC-GMD Jumbo - DME
    Ewikon
    Sprue bushing Ø8 99063.045-xxx - Sprue bushing for manifold
    D-M-E
    ANT Thru hole tips - DME
    D-M-E
    BHF Band heater with TC type J - DME
    D-M-E
    EHT Sprue gate tips - DME
    D-M-E
    Mini gate-mate tips
Previews
3D
Dimension
2D
Download CAD models