您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GMF-A.B/99/5/60/M/0/0/0/0/0/0/0/L/0
WOERNER Lubrication
WOERNER Products
Pumps
Multiline pumps
Grease pumps
Powered by
CAD模型選擇
{eugenwoerner/woerner_products/pumps/multiline_pumps/grease_pumps/gmf_pmf_asmtab.prj},{NB=GMF-A.B/99/5/60/M/0/0/0/0/0/0/0/L/0},{PDF=INFO},{TYP=GMF-A},{BH=5},{GS=60},{AB=M},{PE1=0},{PE2=0},{PE3=0},{PE4=0},{PE5=0},{PE6=0},{BA=0},{VA=0},{NK=0},{PPATH=assemblies/gmf_pmf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
WOERNER Lubrication
Description
GMF-PMF - Pump unit
Bill of material
GMF-A.B/99/5/60/M/0/0/0/0/0/0/0/L/0
TYP
Typ
GMF-A - with motor
PMF-A - without motor
GMF-B - with motor
PMF-B - without motor
GMF-C - with motor
PMF-C - without motor
GMF-D - with motor
PMF-D - without motor
GMF-A - with motor
PMF-A - without motor
GMF-B - with motor
PMF-B - without motor
GMF-C - with motor
PMF-C - without motor
GMF-D - with motor
PMF-D - without motor
BH
Reservoir
5 - 5l Polyester
10 - 10l Polyester
30 - 30l Polyester
2V - 2l NIRO Stahl
4V - 4l NIRO Stahl
7V - 7l NIRO Stahl
25V - 25l NIRO Stahl
5 - 5l Polyester
10 - 10l Polyester
30 - 30l Polyester
2V - 2l NIRO Stahl
4V - 4l NIRO Stahl
7V - 7l NIRO Stahl
25V - 25l NIRO Stahl
GS
Total transmission
60
97
160
316
625
1250
2500
60
97
160
316
625
1250
2500
AB
Type of drive
M
N
L
M
N
L
PE1
Pump element 6, pipe connection ø6
0
1
2
0
1
2
PE2
Pump element 6, pipe connection ø8
0
1
2
0
1
2
PE3
Pump element 6, pipe connection ø10
0
1
2
0
1
2
PE4
Pump element 8, pipe connection ø6
0
1
2
0
1
2
PE5
Pump element 8, pipe connection ø8
0
1
2
0
1
2
PE6
Pump element 8, pipe connection ø10
0
1
2
0
1
2
BA
Filling Connection
0 - without
B - with
V - with
0 - without
B - with
V - with
VA
Number of screw plugs
NK
Level monitoring
0 - without
K - with level switch and follower piston
F - without level switch, with follower piston
S - with level switch, without follower piston
0 - without
K - with level switch and follower piston
F - without level switch, with follower piston
S - with level switch, without follower piston
GEW
Weight
21.545
kg
A
Dimension
341
mm
D
Diameter
199
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求