您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English (United States)
QA認證資訊
目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11009151 Gripper actuator GMQ 20
Afag
Handling Components
Gripping/Rotating
Gripper modules GM
GM 20
Actuator
Powered by
CAD模型選擇
{afag/handhaben_komponenten/greifen_drehen/greifmodule_gm/gm_20/antreib/gmq_20_asmtab.prj},{NB=11009151 Greifantrieb GMQ 20},{BNR=11009151},{TYP=GMQ 20},{VERS=2.000},{PPATH=gmq_20_asmtpl.prj},{CTNH=84798992},{CTNA=84799070},{GEW=0.227}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Afag
Description
GMQ 20 - Gripper actuator
Bill of material
11009151 Gripper actuator GMQ 20
BNR
Order number
11009151
TYP
Type
GMQ 20
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
0.227
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求