Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
GIMOTA
Description
GMRF-250-10-108PZC-24 - Fixed pole insert 108 poles, pin, 250V, 10A
Bill of material
GMRF-250-10-108PZC-24
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GMRF-250-10-108PZC-24
SIZE
Size
24
B1
34 mm
B2
27 mm
L1
111.4 mm
L2
104 mm
H1
33.60 mm
H2
17.5 mm
H3
1.2 mm
DEC
Description
Fixed pole - 500V/ 16A/C
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir