Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
GIMOTA
Description
GMRF-250-10-108SZC-24 - Fixed pole insert 108 poles, socket, 250V, 10A
Bill of material
GMRF-250-10-108SZC-24
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GMRF-250-10-108SZC-24
SIZE
Size
24
B1
34 mm
B2
27 mm
L1
111.1 mm
L2
104 mm
H1
36.2 mm
H2
17.5 mm
H3
1.2 mm
DEC
Description
Fixed pole - 500V/ 16A/C
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model