Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
GIMOTA
Description
GMRF-500-16-24SEC-24 - Fixed pole insert 24 poles, socket, 500V, 16A
Bill of material
GMRF-500-16-24SEC-24
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GMRF-500-16-24SEC-24
SIZE
Size
24
B1
33.9 mm
B2
27 mm
L1
111.6 mm
L2
104 mm
H1
35.2 mm
H2
18 mm
H3
1.2 mm
DEC
Description
Fixed pole - 500V/ 16A/C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
尺寸
2D
下載CAD模型