Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GIMOTA
Description
GMRF-500-16-46PEC-24 - Fixed pole insert 46 poles, pin, 500V, 16A
Bill of material
GMRF-500-16-46PEC-24
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GMRF-500-16-46PEC-24
SIZE
Size
24
B1
34 mm
B2
27 mm
L1
111 mm
L2
104 mm
H1
33.7 mm
H2
18.8 mm
H3
1.2 mm
DEC
Description
Fixed pole - 500V/ 16A/C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models