Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GIMOTA
Description
GMRM-1000-200-1PHC-02 - Module 1 pole, Pin, 1000V, 200A
Bill of material
GMRM-1000-200-1PHC-02
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GMRM-1000-200-1PHC-02
B1
34.2 mm
H1
56.15 mm
H2
21.0 mm
L1
29.25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models