Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
JW Winco
Description
GN 10b - Aluminum Profiles, b-Modular System, with Open Slots on All Sides, Profile Type Light
Bill of material
Aluminum Profile GN 10b-454510L-N-3-4
PARTNUMBER
WINCO PARTNUMBER
S1
mm
S2
mm
N
10 mm
L
Length +1,5 mm
m
G
Bundle Pieces
D1
10 mm
D2
mm
K
mm
M1
mm
M2
mm
S3
6 mm
T
mm
R
Grid size
OB
Finish
Anodized, natural color
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models