Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 135 - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Bill of material
Two-Way Connector Clamp GN 135-B30-V50-60-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore
S1
Square
D2
Bore
S2
Square
K1
Clampinglength
60 mm
K2
Clampinglength
76 mm
L1
120 mm
L2
79 mm
L3
98 mm
M
55 mm
Z1
Screw locations
M8-50
Z2
Screw locations
M10-50
L4Z1
Clamping lever
63 | 78
L4Z2
Clamping lever
78 | 92
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models