Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 139.6 - Hinges with safety switch, without switch
Bill of material
Hinge with safety switch GN 139.6-76-126
PARTNUMBER
GANTER PARTNUMBER
GN 139.6-76-126
ROT
Rotation
°
L1
76 mm
L2
126 mm
L3
40 mm
L4
99.4 mm
L5
22 mm
H1
15.5 mm
H2
31.5 mm
M1
88 mm
M2
29 mm
M3
41 mm
M4
9 mm
WEIGHT
Weight
0.9090 kg
CTN
Customs Tariff Number
85369095
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models