Catalog navigation
Выбор CAD модели
Доступные продукты: 20
HELP_VARIABLE
Company
Ganter
Description
GN 159 - Hinges, Plastic, Accessory for Profile Systems, Identification no. 1, without safety hand levers
Bill of material
Hinge GN 159-79-22-25-SW-1
PARTNUMBER
GANTER PARTNUMBER
L1
mm
M1NEN
Nominal size
mm
M1IST
Actual size
mm
M2NEN
Nominal size
mm
M2IST
Actual size
mm
ROT
Rotation
°
D1
6.5 mm
D2
8 mm
H1
16 mm
H2
8 mm
H3
16 mm
H4
mm
L2
36 mm
L3
mm
L4
44 mm
PB
for profile widths s1 - s2
mm
FARBE
Color
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details