Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 161.1 - Hinges
Bill of material
Hinge GN 161.1-15-63-SR
PARTNUMBER
E+G PARTNUMBER
B
15 mm
L1
63 mm
ROT
Rotation
°
D
Thread
M5 mm
L2
17 mm
L3
31 mm
L4
6.1 mm
L5
10 mm
M
19 mm
T1
5 mm
T2
10 mm
RB
Radial load rating
2300 N
AB
Axial load rating
1500 N
FARBE
Color
WEIGHT
Weight
0.0730 kg
CTN
Customs Tariff Number
83021000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models