Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 162 - Fuß-Klemmverbinder, Aluminium, mit Schraube, Stahl verzinkt
Bill of material
Stainless Steel-Base Plate Connector Clamp GN 162-B15-2-NI
PARTNUMBER
E+G PARTNUMBER
D1
Bore
D2
5.5 mm
K
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models