Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ganter
Description
GN 2283 - Screw-on levels, Type JV, adjustable, installation from front side
Bill of material
Screw-on level GN 2283-ALN-54-G-50-JV
PARTNUMBER
GANTER PARTNUMBER
OB
Material / Finish
L
Length
54 mm
B
15.5 mm
D1
3.4 mm
D2
6.3 mm
H1
14.5 mm
H2
11.3 mm
H3
1 mm
M
45 mm
E
Sensitivity
F
Filling
G- green-transparent
WEIGHT
Weight
0.0250 kg
CTN
Customs Tariff Number
90319000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models