Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2290 - Bolt sets for hinge wing GN 2291
Bill of material
Bolt set GN 2290-1-GR
PARTNUMBER
E+G PARTNUMBER
D1
6 mm
D2
6.15 mm
D3
±0,2
13.9 mm
D4
8 mm
D5
7.8 mm
L1
mm
L2
mm
L3
33 mm
L4
1 mm
L5
mm
L6
6.5 mm
L7
1.5 mm
K
Identification no.
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76169990
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models