Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2428 - Wipers, for rails GN 2422, Type X, for fixed bearing rails
Bill of material
Wiper GN 2428-28-X
PARTNUMBER
E+G PARTNUMBER
H1
Rail
mm
B1
mm
B2
mm
D
Thread for cylinder head screw DIN 912
H2
mm
L1
7 mm
L2
5 mm
L3
max.
3.5 mm
M1
mm
M2
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models