Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 247 - Levelling feet, with fixing holes, Type AG without nut, with rubber underlay
Bill of material
Levelling foot with fixing hole EN 247-125-M20-155-AG
PARTNUMBER
WINCO PARTNUMBER
WINKEL
Pivoting angle
°
D1
125 mm
D2
Thread
L1
mm
L2
55 mm
L3
23 mm
L4
45 mm
D3
12.5 mm
K
95 mm
SW
mm
STBE
Static load
40000 N
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
84879090
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models