Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 25b - Quick Release Connectors, Steel, for Aluminum Profiles (b-Modular System), Type S Symmetrical mounting stud
Bill of material
Quick Release Connector, Steel GN 25b-10-S-P-SZ-4
PARTNUMBER
E+G PARTNUMBER
N
10 mm
G
Bundle Pieces
4
B
10 mm
D1
6.8 mm
D2
10 mm
L1
46 mm
L2
10.3 mm
L3
20 mm
M
22.5 mm
SW
3 mm
AM
Tightening torque
6 Nm
KEN
Coding
CTN
Customs Tariff Number
73182900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models