Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 278.4 - Sensor Holders, Aluminum, with screw, stainless steel
Bill of material
Sensor holder GN 278.4-B25-B18-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore for clamping-Ø
D2
Bore for sensor
B
Swivel width
40 mm
D3
50 mm
K
40 mm
L1
95 mm
L2
40 mm
M
43 mm
T
10 mm
L3
Clamping lever
mm
OBVIS
Finish
black
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models