Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ganter
Description
GN 282.9 - Swivel Clamp Connector Joints, Plastic, Type T, Adjustment with 15° division (serration)
Bill of material
Swivel Clamp Connector Joint, Plastic GN 282.9-B30-40-T-2-GR
PARTNUMBER
GANTER PARTNUMBER
D1
Bore
B30
X1
mm
ROT
Rotation
°
D2
6.5 mm
K
45 mm
L1
100.5 mm
L2
54 mm
M1
33 mm
M2
67 mm
T
8 mm
X2
mm
Y1
75 mm
Y2
60 mm
Z1
Screw location
M8-25 mm
Z2
Screw location
M8-25 mm
L3Z1
Clamping lever
63 | 78 mm
L3Z2
Clamping lever
63 | 78 mm
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models