Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 331 - Tubular handles, with two buttons, without emergency stop
Bill of material
Tubular handle GN 331-200-SW-T2-1
PARTNUMBER
E+G PARTNUMBER
L
Length ±0.2
mm
D
Thread
M8
B1
27 mm
B2
17 mm
H1
51 mm
H2
68 mm
T
min.
15 mm
FARBEVIS
Surface
WEIGHT
Weight
kg
CTN
Customs Tariff Number
85365080
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models