Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 366 - Oval tubular handles
Bill of material
Oval tubular handle GN 366-36-M8-300-ELG
PARTNUMBER
E+G PARTNUMBER
B
36 mm
D
Thread
L1
mm
A
24 mm
H
57 mm
L2
mm
L3
mm
L4
mm
T
min.
15 mm
FARBEVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models