Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 423 - Cabinet „U“ handles, Type B, Mounting from the operator's side
Bill of material
Gerätegriff GN 423-12-100-B-ELG
PARTNUMBER
E+G PARTNUMBER
OBERVIS
Surface
B1
12 mm
L1
±0.25
mm
B2
12.5 mm
D1
Thread
M5
D3
12.5 mm
H1
40 mm
H2
34.5 mm
L2
mm
L5
max.
5 mm
L6
10.5 mm
S
9 mm
OBER
Surface
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models