Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 425.2 - Folding handles
Bill of material
Folding handle GN 425.2-ST-10-100-CR
PARTNUMBER
E+G PARTNUMBER
D1
10 mm
L
Length ±0,25
mm
ABS
Distance
mm
Enter value for ABS
Distance
mm
cm
inch
ft
POS
Position
D2
M10
D3
18 mm
H1
34 mm
H2
43 mm
H3
14 mm
H4
14 mm
R
12 mm
S
max.
6 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models