Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 491.2 - Torque Supports, Aluminum, for Configurable Double Tube Linear Actuators Ø 18
Bill of material
Torque Support GN 491.2-18-ELS
PARTNUMBER
E+G PARTNUMBER
GN 491.2-18-ELS
D1
Ø Linear actuator
18 mm
B
27 mm
H1
38.5 mm
H2
10 mm
M
20 mm
OB
Surface
Black anodized
WEIGHT
Weight
0.0062 kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models