Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Azolgas
Description
GN 5000 - GAS SPRINGS - Heavy Duty
Bill of material
GN 5000 100,-,-,-,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
4980 daN
IIF
Initial Intermediate Forces (150 bar)
4980 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
4980 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
120 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
65 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
HEAVY DUTY
SERIEN
Series
GN
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    GN 7500 - GAS SPRINGS - Heavy Duty
    Azolgas
    AG 5000 - GAS SPRINGS - ISO
    Azolgas
    CM 6500 V1 - GAS SPRINGS - Heavy Duty
    Azolgas
    CP 5000 V1 - GAS SPRINGS - Heavy Load
    Azolgas
    FD 5000 V1 - GAS SPRINGS - Low Profile
    Azolgas
    D-016 - Flange
    Azolgas
    CP 8000 V1 - GAS SPRINGS - Heavy Load
    Azolgas
    FD 500 - GAS SPRINGS - Low Profile
    Azolgas
    FD 3000 - GAS SPRINGS - Low Profile
    Azolgas
    FD 300 - GAS SPRINGS - Low Profile
    Azolgas
    FD 750 V1 - GAS SPRINGS - Low Profile
    Azolgas
    FD 1500 V2 - GAS SPRINGS - Low Profile
Previews
3D
Dimension
2D
Download CAD models