Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 51.7 A - Magnets, Type A, with knob
Bill of material
Magnet GN 51.7-ND-22-A
PARTNUMBER
E+G PARTNUMBER
D1
mm
D2
16 mm
H1
mm
H2
mm
NENN
Nominal adhesive forces
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
85051110
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models