Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
Berger Tools
Description
GN 5343 - Hand knobs with position indicator, Type R, Numbers ascending clockwise
Bill of material
Drehknöpfe mit Stellungsanzeiger GN5343-70-B10-0002.0-R
ARTNR
D1
70 mm
D2
Bore H7
B10 mm
ZAEHLWERK
Indication after one spindle revolution
mm
SKALA
Number of graduations
mm
ABLESE
accuracy of the pointer
mm
D3
22 mm
D4
28 mm
D5
60 mm
B
33 mm
L1
17 mm
L2
52 mm
L3
6 mm
WEIGHT
Weight
0.1950 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD