Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 559 - Cabinet „U“ handles, Type C, open ended type, mounting from the operator‘s side
Bill of material
Cabinet „U“ handle GN 559-162-C-SW
PARTNUMBER
E+G PARTNUMBER
L1
±0.25
162 mm
A3
40 mm
B1
25 mm
B2
28 mm
D2
8.3 mm
H2
57 mm
H4
38 mm
H5
28 mm
L6
10 mm
L7
20 mm
T3
8 mm
OFLVIS
Surface
WEIGHT
Weight
0.2230 kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models