Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ganter
Description
GN 561 - Fixing angle pieces, Type B, 2 x bores d, with guide steps
Bill of material
Fixing angle piece GN 561-19-8-40-40-B-2
PARTNUMBER
GANTER PARTNUMBER
B1
mm
N
8 mm
S1
40 mm
S2
40 mm
S3
7 mm
B3
mm
D
8.5 mm
H
4 mm
L3
22.5 mm
BS
Load M in Nm max.
mm
AM
Torque in Nm min.
5 Nm
KENNZIFFERVIS
Identification no.
KENNZIFFER
Identification no.
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models