Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 57.3 - Retaining Magnets, Neodymium-Iron-Boron (NdFeB), with Threaded Stud, with Rubber Jacket
Bill of material
Retaining Magnet GN 57.3-45-74-M6-B-SW
PARTNUMBER
E+G PARTNUMBER
B
45 mm
L1
mm
D1
H1
8 mm
H2
15 mm
L2
mm
NK
Nominal adhesive forces
N
FARBE
Color
FORM
Type
MW
Material of the magnet
Neodymium, iron, boron
WEIGHT
Weight
kg
CTN
Customs Tariff Number
85051110
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models