Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
Ganter
Description
GN 597.1 - Revolving Mushroom Shaped Handles
Bill of material
Revolving Mushroom Shaped Handle GN 597.1-45-47-M10
PARTNUMBER
GANTER PARTNUMBER
D1
45 mm
L1
mm
D2
Thread
D3
12 mm
D4
mm
L2
17 mm
L3
~
1 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型