Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Ganter
Description
GN 630.1 - Cabinet U-handles, Type A, Fixing with hexagon screw
Bill of material
Cabinet U-handle GN 630.1-114-A-DGR
PARTNUMBER
GANTER PARTNUMBER
L1
114 mm
FARBEVIS
Cover
L2
±0.5
93.5 mm
L3
74 mm
B1
35 mm
B2
19 mm
D
6.5 mm
H1
33 mm
H2
7 mm
H4
6 mm
T
5 mm
WEIGHT
Weight
0.0260 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models