Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 665 - Arch handles
Bill of material
Arch handle GN 665-26-350-SR
PARTNUMBER
E+G PARTNUMBER
B1
26 mm
L1
±0,25
mm
OFLVIS
Surface
MAT
Material
Aluminium
A
17 mm
D
Thread
M8
H
-1
69 mm
L2
mm
L3
mm
L4
18 mm
L5
max.
9.5 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models