Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa
Description
GN 702 - ELESA-Stop locks with 4 indexing positions (90°)
Bill of material
Stop locks with 4 indexing positions (90) GN 702-17-40-C-RS(0)
CODE
Code
DESCRIPTION
Description
POS
Position
°
DIM01
d
17 mm
DIM02
r
mm
DIM03
b
10 mm
DIM04
l1
5.5 mm
DIM05
l2
16.5 mm
DIM06
l3 min.
21.5 mm
DIM07
l4
11 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models