Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 712.1 RK - Cam action indexing plunger, type RK, with rest position with lock nut
Bill of material
Cam action indexing plunger GN 712.1-6-M16x1,5-RK
PARTNUMBER
E+G PARTNUMBER
POS
Position
ABSTAND
lock nut
mm
Enter value for ABSTAND
lock nut
mm
cm
inch
ft
D1
Pin h9 Bore G7
mm
D2
Thread
M16x1,5
D3
16 mm
L1
60 mm
L2
±0.5
8 mm
L3
35 mm
L4
32 mm
FEDERDRUCK
beginning / end
7 / 16.5 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models